IESNA:LM-63-2002
[TEST]P1378613
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-850-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 5000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39260.8
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5767.3 5523.6 5216.7 4819.6 4494.7 4260.0 4214.9 4368.3 4783.5 5361.1 6191.5 7030.8 7969.5 8935.2 9630.2 10262.0 10577.9 10812.5 
11083.3 11363.1 11715.1 11805.3 11642.9 12012.9 12798.1 14558.1 16940.8 19070.8 19892.1 17834.3 12328.8 4837.7 1624.6 586.7 
198.6 18.1 0.0 
5767.3 5514.6 5225.8 4837.7 4467.6 4260.0 4232.9 4350.3 4747.4 5379.2 6110.2 6985.7 7969.5 8881.1 9648.2 10280.0 10532.7 10812.5 
10966.0 11390.2 11751.2 11823.4 11778.2 12067.1 12762.0 14377.6 16886.7 19143.0 20036.6 18096.1 12599.6 5541.6 1841.2 658.9 
216.6 18.1 0.0 
5767.3 5559.7 5216.7 4873.8 4548.8 4305.2 4251.0 4332.2 4720.3 5270.9 6001.9 6814.2 7689.7 8610.3 9395.5 10126.6 10487.6 10740.3 
10966.0 11317.9 11751.2 12094.1 12265.6 12518.3 13159.1 14522.0 16796.4 19088.9 20993.3 19819.9 15217.0 7256.5 2698.6 1155.3 
270.8 18.1 0.0 
5767.3 5541.6 5307.0 4973.0 4657.1 4404.4 4287.1 4350.3 4584.9 5045.2 5731.2 6435.2 7265.5 7987.5 8845.0 9585.1 10289.0 10830.6 
11047.2 11417.2 11967.8 12337.8 12734.9 13050.8 13754.8 15063.5 17365.0 20605.2 23881.4 25515.0 21399.4 11940.7 4711.3 1778.0 
550.6 27.1 0.0 
5767.3 5577.7 5307.0 5036.2 4747.4 4503.7 4377.4 4386.4 4557.9 4936.9 5505.5 6182.5 6931.6 7653.6 8366.6 9160.9 10045.4 10830.6 
11272.8 11733.1 12319.8 12852.3 13475.0 14079.7 14946.2 16399.3 19197.2 23682.9 28033.1 30208.3 23502.3 14404.7 6390.0 2915.2 
713.0 27.1 0.0 
5767.3 5559.7 5316.0 5081.3 4792.5 4575.9 4413.5 4404.4 4575.9 4927.9 5424.3 6065.1 6715.0 7437.0 8159.0 8953.3 9882.9 10722.3 11345.0 
12049.0 12689.8 13357.7 14079.7 14855.9 15948.0 17762.1 20361.5 24747.9 29269.6 29477.2 22302.0 14133.9 6751.1 2933.3 767.2 27.1 
0.0 
5767.3 5559.7 5388.2 5216.7 5018.2 4828.6 4657.1 4584.9 4648.1 4837.7 5234.8 5722.2 6308.8 6895.5 7671.7 8402.7 9314.3 10280.0 11381.1 
12518.3 13845.1 15171.8 16435.4 17680.9 19025.7 20406.6 22130.5 23962.6 24793.0 20785.7 12762.0 6047.1 2202.2 713.0 198.6 27.1 0.0 
5767.3 5613.8 5532.6 5370.2 5261.9 5126.5 5027.2 4946.0 4918.9 5018.2 5225.8 5550.7 5983.9 6561.5 7292.6 8141.0 8971.3 9973.2 11092.3 
12256.6 13574.3 14783.7 15948.0 16985.9 17870.4 18592.5 18439.0 17328.9 14503.9 10009.3 4314.2 1489.2 758.1 406.1 153.4 36.1 0.0 
5767.3 5659.0 5640.9 5550.7 5505.5 5451.4 5388.2 5352.1 5361.1 5415.3 5532.6 5704.1 5992.9 6453.2 7048.9 7770.9 8646.4 9648.2 10794.5 
11931.7 13032.8 14206.1 15063.5 15659.2 16155.6 15848.7 14314.4 11859.5 8213.2 4332.2 2238.3 1245.5 722.0 442.2 180.5 36.1 0.0 
5767.3 5722.2 5713.1 5686.1 5731.2 5731.2 5812.4 5821.4 5947.8 6047.1 6227.6 6444.2 6733.0 7139.2 7707.8 8520.0 9395.5 10614.0 11823.4 
13258.4 14883.0 16363.2 17491.4 18421.0 18574.4 17058.2 14395.6 10271.0 5550.7 2924.3 1705.8 1037.9 631.8 379.1 162.5 27.1 0.0 
5767.3 5767.3 5758.3 5848.5 5866.6 5983.9 6065.1 6110.2 6299.8 6462.2 6696.9 6967.7 7355.8 7888.3 8565.2 9377.5 10262.0 11200.6 
12220.5 13375.8 14648.3 15758.5 16634.0 16985.9 16291.0 13944.4 11209.6 7211.4 3547.0 1976.6 1218.4 794.2 496.4 261.7 117.3 27.1 0.0 
5767.3 5776.3 5830.5 5902.7 6001.9 6074.1 6119.3 6236.6 6372.0 6507.4 6705.9 6922.5 7229.4 7680.7 8195.1 8736.7 9440.6 10153.7 10947.9 
11760.2 12671.8 13484.1 14034.6 14070.7 13204.3 11263.8 8962.3 6020.0 2870.1 1597.5 1019.9 631.8 406.1 216.6 81.2 18.1 0.0 
5767.3 5803.4 5875.6 5965.8 6056.1 6128.3 6209.5 6281.7 6335.9 6444.2 6552.5 6733.0 6922.5 7184.3 7509.2 7807.0 8141.0 8529.1 8926.2 
9341.4 9747.5 9891.9 9648.2 8935.2 7761.9 6209.5 4747.4 3276.2 1904.4 1218.4 866.4 595.7 397.1 225.6 81.2 18.1 0.0 
5767.3 5821.4 5911.7 5992.9 6083.2 6128.3 6146.3 6128.3 6074.1 6020.0 6001.9 6011.0 5965.8 5929.7 5794.4 5649.9 5433.3 5180.6 4918.9 
4557.9 4070.5 3556.0 3113.8 2689.6 2346.6 2021.7 1796.1 1552.4 1335.8 1155.3 920.6 704.0 505.4 306.9 117.3 18.1 0.0 
5767.3 5857.5 5965.8 6047.1 6101.2 6065.1 6047.1 5956.8 5857.5 5776.3 5649.9 5460.4 5243.8 5072.3 4936.9 4783.5 4575.9 4287.1 3944.1 
3637.3 3249.2 2942.3 2671.5 2445.9 2247.3 2030.7 1841.2 1642.6 1444.1 1236.5 1019.9 794.2 514.5 324.9 144.4 27.1 0.0 
5767.3 5902.7 6001.9 6056.1 6047.1 6001.9 5920.7 5821.4 5704.1 5532.6 5334.1 5135.5 4964.0 4873.8 4783.5 4639.1 4440.5 4178.8 3890.0 
3610.2 3375.5 3195.0 3059.6 2843.0 2608.4 2382.7 2093.9 1814.1 1552.4 1299.7 1056.0 821.3 559.6 315.9 153.4 27.1 0.0 
5767.3 5911.7 6047.1 6029.0 6001.9 5929.7 5821.4 5686.1 5523.6 5406.3 5243.8 5108.4 5009.1 4873.8 4747.4 4548.8 4296.1 4088.5 3871.9 
3727.5 3646.3 3655.3 3592.1 3411.6 3177.0 2861.1 2554.2 2238.3 1895.4 1588.5 1254.5 1028.9 785.2 478.4 243.7 54.2 0.0 
5767.3 5947.8 6038.0 5992.9 5929.7 5866.6 5722.2 5577.7 5433.3 5325.0 5252.8 5171.6 5045.2 4837.7 4603.0 4341.3 4061.5 3826.8 3646.3 
3556.0 3583.1 3610.2 3574.1 3465.8 3267.2 3032.6 2815.9 2599.3 2283.4 1931.5 1669.7 1371.9 1092.1 749.1 397.1 72.2 0.0 
5767.3 5956.8 6011.0 5983.9 5884.6 5776.3 5640.9 5514.6 5415.3 5379.2 5325.0 5198.7 5036.2 4729.3 4422.5 4061.5 3754.6 3529.0 3411.6 
3357.5 3366.5 3312.3 3231.1 3068.7 2843.0 2653.5 2464.0 2265.4 1985.6 1796.1 1606.5 1362.8 1047.0 740.1 406.1 81.2 0.0 
5767.3 5938.8 6011.0 5893.6 5848.5 5749.2 5604.8 5469.4 5397.2 5388.2 5343.1 5225.8 4918.9 4612.0 4205.9 3844.9 3538.0 3321.4 3231.1 
3204.0 3104.8 2969.4 2834.0 2626.4 2436.9 2247.3 2057.8 1823.1 1633.6 1462.1 1317.7 1101.1 830.3 613.7 333.9 90.3 0.0 
5767.3 5956.8 5965.8 5893.6 5812.4 5704.1 5595.8 5460.4 5451.4 5424.3 5343.1 5198.7 4891.8 4503.7 4079.5 3718.5 3438.7 3258.2 3140.9 
3059.6 2879.1 2698.6 2545.2 2382.7 2175.1 1994.6 1814.1 1624.6 1471.2 1398.9 1353.8 1083.1 758.1 532.5 252.7 45.1 0.0 
5767.3 5938.8 6038.0 5911.7 5821.4 5704.1 5631.9 5532.6 5451.4 5460.4 5361.1 5207.7 4909.9 4539.8 4088.5 3700.4 3492.9 3294.3 3131.8 
3050.6 2843.0 2662.5 2509.1 2355.6 2157.1 1967.6 1778.0 1597.5 1462.1 1389.9 1353.8 956.7 713.0 505.4 261.7 27.1 0.0 
